Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.811 |
| A dimension MM | 46.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-16CSV |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -16 |
| Inside diameter IN | 1.204 |
| Inside diameter MM | 30.600 |
| Product height in | 1.839 |
| Product height mm | 46.700 |
| Product length in | 2.008 |
| Product length mm | 51.000 |
| Product material | Carbon steel |
| Product width in | 1.838 |
| Product width mm | 46.700 |
| Series | Winner 2-Piece |
