Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-20ANXZ |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -20 |
| Inside diameter IN | 1.950 |
| Inside diameter MM | 49.530 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
