Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.598 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-24AZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -24 |
| Inside diameter IN | 1.732 |
| Inside diameter MM | 44.000 |
| Product height in | 2.638 |
| Product height mm | 67.000 |
| Product length in | 2.598 |
| Product length mm | 66.000 |
| Product material | Carbon steel |
| Product width in | 2.638 |
| Product width mm | 2.598 |
| Series | Winner 2-Piece |
