Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.590 |
| A dimension MM | 65.786 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-24CJRXZ |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -24 |
| Inside diameter IN | 2.240 |
| Inside diameter MM | 56.896 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
