Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.835 |
| A dimension MM | 72.000 |
| Angle shape | Straight |
| Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-32AEWZD |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose size | -32 |
| Inside diameter IN | 2.236 |
| Inside diameter MM | 56.800 |
| Product height in | 3.140 |
| Product height mm | 79.756 |
| Product length mm | 71.882 |
| Product material | Carbon steel |
| Product width in | 3.140 |
| Product width mm | 79.756 |
| Series | Winner 2-Piece |
