Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.834 |
| A dimension MM | 72.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 03310-32SR |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Hose size | -32 |
| Inside diameter IN | 2.275 |
| Inside diameter MM | 57.800 |
| Product height in | 3.150 |
| Product height mm | 80.000 |
| Product length in | 2.835 |
| Product length mm | 72.000 |
| Product material | 304 Stainless steel |
| Product width in | 3.150 |
| Product width mm | 80.000 |
| Series | Winner 2-Piece |
