Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.610 |
| A dimension MM | 91.694 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | H039H039H |
| Construction Style | Crimp |
| End connection hex size IN | 0.060 |
| End connection hex size MM | 26.900 |
| End size 1 | -12 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.900 |
| Hex size 2 IN | 0.060 |
| Hex size 2 MM | 1.500 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product material | Carbon steel |
| Series | 104 U |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
| Working pressure max bar | 345 |
| Working pressure max psi | 5000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057025 |
