Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.900 |
| A dimension MM | 99.060 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 03916K-116 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H039H039H |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.380 |
| Hex size 1 MM | 35.052 |
| Hex size 2 IN | 0.380 |
| Hex size 2 MM | 9.652 |
| Hose cut off factor IN | 1.690 |
| Hose cut off factor MM | 42.926 |
| Hose size | -16 |
| Inside diameter IN | 0.808 |
| Inside diameter MM | 20.523 |
| Product material | Carbon steel |
| Series | 104 U |
| Thread sealant | No |
| Thread size 1 | 1-11 1/2 NPTF |
| Working pressure max BAR | 276 |
| Working pressure max PSI | 4000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057049 |
