Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.140 |
| A dimension MM | 130.556 |
| Angle shape | 90 Degree |
| Backup hex size IN | 12.000 |
| Backup hex size MM | 304.800 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 03916K-676 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | H039H039H |
| Construction Style | Crimp |
| Drop dimension IN | 2.140 |
| Drop dimension MM | 54.36 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.940 |
| Hose cut off factor MM | 74.676 |
| Hose size | -16 |
| Inside diameter IN | 0.808 |
| Inside diameter MM | 20.523 |
| Product height in | 2.765 |
| Product height mm | 70.231 |
| Product length in | 5.140 |
| Product length mm | 130.556 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | 104 U |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975057056 |
