Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End Type 1 | Female 37 degree swivel |
End size 1 | -4 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.560 |
Hex size 1 MM | 14.224 |
Hex size 2 IN | 0.560 |
Hex size 2 MM | 14.224 |
Hose cut off factor IN | 1.070 |
Hose cut off factor MM | 27.178 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.318 |
Product material | Carbon steel |
Thread sealant | No |