Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.000 |
| A dimension MM | 50.800 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 04Z-60C-BG |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.100 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -6 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.080 |
| Hose cut off factor MM | 27.432 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.882 |
| Product height mm | 22.403 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Carbon steel |
| Product width in | 0.882 |
| Product width mm | 22.403 |
| Seal material | Nitrile (NBR) |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075334937 |
