Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.140 |
Hose cut off factor MM | 28.956 |
Hose size | -4 |
Inside diameter IN | 0.170 |
Inside diameter MM | 4.318 |
Product material | Carbon steel |
Thread sealant | No |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789293404 |