Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.140 |
| A dimension MM | 54.356 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06Z-06S-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Male staplok |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.300 |
| Hose cut off factor MM | 33.020 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 1.067 |
| Product height mm | 27.102 |
| Product length in | 2.299 |
| Product length mm | 58.395 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread sealant | No |
![Hose Fittings 04Z-04S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213618%2FID432874917762-0101_preview.jpg&w=1920&q=75)