Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 0.790 |
| Drop dimension MM | 20.07 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.434 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789295620 |
