Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)