Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.198 |
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06Z-686-150BX |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H881 |
| Construction Style | Crimp |
| Drop dimension IN | 0.540 |
| Drop dimension MM | 13.72 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.530 |
| Hose cut off factor MM | 38.862 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product height in | 0.540 |
| Product height mm | 13.716 |
| Product material | Carbon steel |
| Product width in | 1.067 |
| Product width mm | 27.102 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789328915 |
