Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| Drop dimension IN | 2.550 |
| Drop dimension MM | 64.77 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.876 |
| Hose cut off factor IN | 1.710 |
| Hose cut off factor MM | 43.434 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.604 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789292865 |
![Hose Fittings 1AA8FRC4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213413%2FID432872533577-0101_preview.jpg&w=1920&q=75)