Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.370 |
| A dimension MM | 60.200 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 06Z-B006PW |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.374 |
| Hose cut off factor MM | 34.900 |
| Hose size | -6 |
| Inside diameter IN | 0.263 |
| Inside diameter MM | 6.700 |
| Product height in | 0.783 |
| Product height mm | 19.888 |
| Product length in | 2.370 |
| Product length mm | 60.198 |
| Product material | Carbon steel |
| Product width in | 0.783 |
| Product width mm | 19.888 |
| Series | 1A/Z Series |