Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 23.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.002-6-5 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.354 |
| Inside diameter MM | 9.000 |
| Product height in | 0.790 |
| Product height mm | 20.066 |
| Product length in | 2.110 |
| Product length mm | 53.594 |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Series | Teflon Reusable |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)