Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.004-12-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -8 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
