FITTING
07.004-15-10
Tools07.004-15-10 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.004-15-10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose size | -10 |
| Product material | Carbon steel |