Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.007-10-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product height in | 8.660 |
| Product height mm | 22.000 |
| Product length in | 2.990 |
| Product length mm | 76.000 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 22.000 |