Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 23.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.011-6-6 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.430 |
| Inside diameter MM | 11.000 |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product width in | 0.860 |
| Product width mm | 21.844 |
