Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.524 |
| A dimension MM | 89.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.031-22-16E |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.126 |
| Drop dimension MM | 54.00 |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| End type 1 | Female globeseal 24/60 swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.360 |
| Hose cut off factor MM | 60.000 |
| Hose size | -16 |
| Inside diameter IN | 0.634 |
| Inside diameter MM | 16.100 |
| Product height in | 2.830 |
| Product height mm | 71.882 |
| Product length in | 4.230 |
| Product length mm | 107.442 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Teflon Reusable |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |