Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 32.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.032-10-5 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.874 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Hose size | -5 |
| Inside diameter IN | 0.566 |
| Inside diameter MM | 14.400 |
| Product height in | 0.807 |
| Product height mm | 20.500 |
| Product length in | 2.520 |
| Product length mm | 64.000 |
| Product width in | 0.807 |
| Product width mm | 20.500 |
| Series | Teflon Reusable |
