Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.839 |
| A dimension MM | 97.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.417 |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.032-20-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -20 |
| End Type 1 | Male JE metric |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.319 |
| Hose cut off factor MM | 58.900 |
| Hose size | -12 |
| Inside diameter IN | 0.787 |
| Inside diameter MM | 20.000 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.840 |
| Product length mm | 97.536 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | Teflon Reusable |
