Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 45.974 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.388-15-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 30.000 |
| Finish plating | Dura-Kote |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | 11/16-24 |