Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.421 |
| A dimension MM | 61.500 |
| Angle shape | Straight |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.420-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 27662781FC195 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.592 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.710 |
| Product height mm | 18.034 |
| Product length in | 2.720 |
| Product length mm | 69.088 |
| Product material | Carbon steel |
| Product width in | 0.620 |
| Product width mm | 15.748 |
| Reusable socket hex IN | 0.787 |
| Reusable socket hex MM | 20.000 |
| Series | Socketless |
| Thread size 1 | G 1/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043542 |
![Hose Fittings 07-002-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213737%2FID432877963900-0101_preview.jpg&w=1920&q=75)