Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.190 |
| A dimension MM | 55.700 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08U-358 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H0105 H0106H017H039H104 H114 H115 H116 H145 H146 H1571 H1776 H1777 H1812 H1981 H1982 H245 H324 H325 H350H425 H545 H600 H900 H9949 |
| Compatible tube OD IN | 0.50 |
| Compatible tube OD MM | 12.700 |
| Construction Style | Crimp |
| End type 1 | Female BSPP swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 26.988 |
| Hex size 2 IN | 0.813 |
| Hex size 2 MM | 20.638 |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 26.000 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | U Series |
| Thread size 1 | G 1/2 |
| Tube OD 1 IN | 0.500 |
| Tube OD 1 MM | 12.700 |