Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.490 |
A dimension MM | 63.200 |
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | H0106H114H115H116H145H146H1571H1776H1777H1812H1981H1982H245H324H325H350H545H600H900H9949H0105H017H039H104H425 |
Compatible tube OD IN | 0.50 |
Compatible tube OD MM | 12.700 |
Construction Style | Crimp |
End connection torque | 38-42 lb-ft(52-58 Nm) |
End size 2 | -8 |
End type 1 | Female 37 degree swivel |
End type 2 | Line/hose/tube |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.875 |
Hex size 1 MM | 22.225 |
Hex size 2 IN | 0.813 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.440 |
Hose cut off factor MM | 36.700 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.600 |
Product height in | 1.004 |
Product height mm | 25.502 |
Product length in | 2.790 |
Product length mm | 70.866 |
Product material | Carbon steel |
Product width in | 1.004 |
Product width mm | 25.502 mm |
Series | U Series |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Tube OD 1 IN | 0.500 |
Tube OD 1 MM | 12.700 |