Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.270 |
| A dimension MM | 57.600 |
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08U-66C |
| Compatible hoses | H017 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 22 |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End type 1 | Female 37 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.575 |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.100 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.200 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 3.060 |
| Product length mm | 77.724 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Seal material | Nitrile (NBR) |
| Series | U Series |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |