Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.525 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Hex size 2 IN | 0.688 |
| Hex size 2 MM | 17.463 |
| Hose cut off factor IN | 1.360 |
| Hose cut off factor MM | 34.544 |
| Hose size | -8 |
| Inside diameter IN | 0.330 |
| Inside diameter MM | 8.382 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.375 |
| Tube OD 1 MM | 9.525 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075336405 |
