Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.750 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.270 |
| Hose cut off factor MM | 32.258 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075336702 |
