Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.100 |
| A dimension MM | 78.740 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 08Z-G12-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.340 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.652 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 3.280 |
| Product length mm | 83.312 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | 1SA |
| Thread sealant | No |
![Hose Fittings 1A12FL10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213342%2FID432872310504-0101_preview.jpg&w=1920&q=75)