Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10411-12-04ZN |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.470 |
| End connection hex size MM | 11.938 |
| End size 1 | -12 |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 0.800 |
| Hose cut off factor MM | 20.500 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 4.000 |
| Product height in | 0.540 |
| Product height mm | 13.716 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Carbon steel |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Thread size 1 | M12x1.5 |
