Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.948 |
| A dimension MM | 49.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10411-14-05Z |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-28 Nm) |
| End size 1 | -14 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.846 |
| Hose cut off factor MM | 21.500 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 0.636 |
| Product height mm | 16.159 |
| Product length in | 1.948 |
| Product length mm | 49.500 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M14x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
