Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.260 |
| A dimension MM | 57.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10411-22-08Z |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 26.000 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 10.000 |
| Product height in | 1.091 |
| Product height mm | 27.701 |
| Product length in | 2.264 |
| Product length mm | 57.501 |
| Product material | Carbon steel |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Series | Winner 2-Piece |
| Thread size 1 | M22x1.5 |
