Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.680 |
| A dimension MM | 68.072 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 10411-36-12Z |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.172 |
| End connection hex size MM | 30.000 |
| End size 1 | -36 |
| End Type 1 | Male JE metric |
| Finish plating | Zinc plating |
| Hose cut off factor MM | 29.972 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 1.180 |
| Product height mm | 29.972 |
| Product length in | 2.690 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M30x2 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
