Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 10411Y-16-05SR |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End connection torque | 26-28 lb-ft(35-39 Nm) |
| End Type 1 | Male JE metric |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -4 |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product material | 304 Stainless steel |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Series | Winner 1-Piece |
| Thread size 1 | M16x1.5 |
