Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 0.930 |
| Backup hex size MM | 24.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 10411Y-22-08SR |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.930 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End Type 1 | Male JE metric |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.020 |
| Hose cut off factor MM | 25.908 |
| Hose size | -8 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product material | 304 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Series | Winner 1-Piece |
| Thread size 1 | M22x1.5 |
