Product specifications
Characteristic | Value |
|---|---|
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 10411Y-26-10BHSR |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection torque | 81-96 lb-ft(110-130 Nm) |
| End Type 1 | Male JE metric |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Hose size | -10 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product material | 304 Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Winner 1-Piece |
| Thread size 1 | M26x1.5 |
