Weatherhead by Danfoss
10416N-516
JIC 37° Male Rigid
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 1RA16MJ16
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Application | Medium pressure hydraulic applications such as construction, farm implements and industrial equipment |
Brand | Weatherhead by Danfoss |
Compatible hose ID | 1 in |
Compatible hoses | H104 |
Compatible tube OD | 1 in |
Construction style | Reusable |
End Size 1 | 1 5/16 IN |
End gender 1 | Male |
End type 1 | JIC 37 |
End type 2 | Line/Hose/Tube |
Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
Finish/plating | DURA-KOTE |
Hex Size 1 | 1.38 in |
Hex Size 2 | 1.75 in |
Hose cut-off factor | 2 in |
Hose dash size | -16 |
Inside diameter | .81 in |
Item type | Fitting Assembly |
Packaged Height | 5.5 in |
Packaged Length | 6.75 in |
Packaged Volume | 250.594 in³ |
Packaged Weight | .5 lb |
Packaged Width | 6.75 in |
Product Height | 1.75 in |
Product Length/Depth | 3.56 in |
Product Type | Field Attachable Hose Fittings |
Product Volume | 10.903 in³ |
Product Weight | 1.033333 lb |
Product Width | 1.75 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread Size 1 | 1 5/16-12 |
Thread sealant | No |
Trade Name | 104 N series |
UNSPSC | 27121701 |
UPC | 725975762769 |