Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.130 |
| Compatible hose ID MM | 3.302 |
| Compatible hoses | H0105 H0106 H115 H116 |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.302 |
| Construction Style | Reusable |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Hose cut off factor IN | 0.530 |
| Hose cut off factor MM | 13.462 |
| Hose size | -2 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.286 |
| Product material | Brass |
| Thread sealant | No |
| Tube OD 1 IN | 0.130 |
| Tube OD 1 MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975703977 |
![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)