Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.530 |
| A dimension MM | 38.862 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10506B-102 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | H0105 H0106 H115 H116 |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.302 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.176 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.560 |
| Hose cut off factor MM | 14.224 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.530 |
| Product length mm | 38.862 |
| Product material | Brass |
| Product width in | 0.430 |
| Product width mm | 10.922 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 3.302 |
| Tube OD 1 MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713556 |
![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)