Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.688 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10506B-104-BG |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.740 |
| Hose cut off factor MM | 18.796 |
| Hose size | -6 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.700 |
| Product length mm | 43.180 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 6.350 |
![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)