Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.470 |
| A dimension MM | 37.338 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10506B-202 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End size 1 | -2 |
| End type 1 | Female pipe (NPTF) |
| Hose cut off factor IN | 0.975 |
| Hose cut off factor MM | 24.765 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.470 |
| Product length mm | 37.338 |
| Product material | Brass |
| Product width in | 0.560 |
| Product width mm | 14.224 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146090010 |