Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.920 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10506B-206 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.790 |
| Hose size | -6 |
| Inside diameter IN | 0.350 |
| Inside diameter MM | 8.890 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Brass |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975721315 |