Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.950 |
| A dimension MM | 49.530 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10508B-108-BG |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 24.892 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.390 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Brass |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)