Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.580 |
| A dimension MM | 40.132 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10508B-204 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H0105 H0106 H115 H116 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.500 |
| End size 1 | -4 |
| End Type 1 | Female pipe (NPTF) |
| Hose cut off factor IN | 0.610 |
| Hose cut off factor MM | 15.494 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 1.580 |
| Product length mm | 40.132 |
| Product material | Brass |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 6.350 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756010 |
![Hose Fittings 10506B-204 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215494%2FID433158253719-0101_preview.jpg&w=1920&q=75)