Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.640 |
| A dimension MM | 41.656 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | H0105 H0106 H115 H116 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Reusable |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End size 1 | -6 |
| End type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 0.810 |
| Hex size 1 MM | 20.574 |
| Hex size 2 IN | 0.810 |
| Hex size 2 MM | 20.574 |
| Hose cut off factor IN | 0.670 |
| Hose cut off factor MM | 17.018 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product material | Brass |
| Series | 105 B |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Tube OD 1 IN | 9.652 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975766675 |
![Hose Fittings 10506B-204 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215496%2FID433158272725-0101_preview.jpg&w=1920&q=75)